您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

一般配套價格 NT$ 345,496

一般配置

W9069A Noise figure measurement application for CXA

  • W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license

一般配套價格 NT$ 345,496

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license
W9069A-1TP Noise figure measurement application for CXA, transportable perpetual license
W9069A-2FP Noise figure measurement application advanced features for CXA, fixed perpetual license
W9069A-2TP Noise figure measurement application advanced features for CXA, transportable perpetual license
W9069A-MEU
Minor enhancement update 

Minor enhancement update

W9069A-MEU
  • Latest enhancements to the noise figure measurement application for CXA signal analyzers

向是德洽詢有關選項價格。

相關軟體產品

  • X 系列量測應用軟體 

    X 系列量測應用軟體

    • 查看和了解更多現成可用的量測應用軟體
    • 利用內建的專業技術和簡易操作,確保正確的量測、可重複的結果
    • 可在新購儀器時搭購,或是作為售後升級選項

  • N6171A MATLAB Software MATLAB 軟體 

    MATLAB 軟體

    • 產生任意波形
    • 客製例行的量測和資料分析程序、儀器應用程式和測試系統
    • 可自動執行量測、產生信號、製作報表
    • 適用於直接向是德購買的相容儀器
       

  • No image available 89600 VSA 軟體 

    89600 VSA 軟體

    • 完整的解調變與向量信號分析
    • 可對多個無線訊框(radio frame)中的 MAC、RLC 與 RRC 層訊息進行解碼與驗證
    • 適合蜂巢式、無線網路、航太、國防、一般應用
       

相關產品與解決方案

  • No image available N9000A CXA 信號分析儀,9 kHz 至 26.5 GHz [已停產] 

    N9000A CXA 信號分析儀,9 kHz 至 26.5 GHz [已停產]

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • No image available M9290A CXA-m PXIe 信號分析儀,10 Hz 至 26.5 GHz 

    M9290A CXA-m PXIe 信號分析儀,10 Hz 至 26.5 GHz

    • 10 Hz to 3, 7.5, 13.6, or 26.5 GHz
    • Up to 25 MHz analysis bandwidth
    • Selectable swept and FFT modes
    • General purpose measurement applications

  • No image available M9290A CXA-m PXIe 信號分析儀,10 Hz 至 26.5 GHz 

    M9290A CXA-m PXIe 信號分析儀,10 Hz 至 26.5 GHz

    • 10 Hz 至 3、7.5、13.6 或 26.5 GHz
    • 高達25 MHz 的分析頻寬
    • 可選擇掃描和 FFT 模式
    • 通用的量測應用軟體

  • No image available 346 Noise Source Family 

    346 Noise Source Family

    • Broadband noise sources designed to cover most measurement applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types
    • Available as a post-purchase upgrade

  • No image available SNS Series Noise Sources 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade

  • No image available 放大器 

    放大器

    高達 50 GHz 的前置放大器、微波放大器與微波系統放大器......