您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9812A MAC Lever, Type II

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

敘述

Catalog # Product Description Quantity Price
N9812A MAC Levers, Type II, Si, nominal k of 2.8 N/m 10 Call or Email
TYPE II MAC Levers
Probe Value
Cantilever Shape Rectangular
Cantilever Material Silicon
Probe Tip Material Silicon
Cantilever Length (µm) 225
Cantilever Width (µm) 30
Cantilever Thickness (µm) 3.0
Force Constant (N/m) 2.8
Resonant Frequency Air (kHz) 75
Resonant Frequency Water (kHz) 30
Tip Radius (nm) <10

* Note: All values are nominal.

TYPE II MAC Levers have silicon cantilevers and silicon tips and a thin magnetic coating on the back side of the cantilever. There is one rectangular AFM cantilever on each probe chip. The tip has the shape of a pyramid with a polygon as the base. The macroscopic cone angle is 40° when view along the direction of the cantilever axis and 50° when viewed from the side and 20° at the axis of the tip. TYPE II MAC Levers are particularly useful for imaging stiffer samples, such as block copolymers, in air or liquid.

Recommended Applications: useful in various imaging applications in air or liquid, including, but not limited to block copolymer samples.

To order, call: 1-800-829-4444

If you have questions, call: 1-480-756-5900

E-mail: AFM-info@keysight.com