您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9630A PicoTREC

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Identifies molecules and regions involved in binding events
  • Screens compounds/molecules by binding interactions
  • Generates surface adhesion profiles
  • Expedites force-distance spectroscopy studies
  • Performs simultaneous topography and recognition imaging
  • Performs label-less detection of molecular binding events

敘述

Keysight’s exclusive PicoTREC molecular recognition tool kit is designed for use with Keysight’s MAC Mode and AFM/SPM systems. The option includes specialized AFM/SPM hardware, electronics, consumables, and accessories. With PicoTREC, researchers can quickly distinguish between species that are engaged in molecular binding events and those that are not engaged in molecular binding events, thus eliminating the need to perform slow and tedious force-volume spectroscopy experiments to get the same results. Scientists can use PicoTREC to explore dynamic properties of biological systems (antibody-antigen, ligand-receptor, drug-receptor, DNA-protein, DNA-DNA, and so forth) by imaging patterns of molecular binding and adhesion on surfaces.