您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9797AU-1FP Pico Image Software

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Modular AFM and SPM imaging and analysis post-processing software
  • Easy-to-use desktop publishing environment for fast and accurate metrology report generation
  • Surface analysis workflow for full metrological traceability
  • Real-time 3D imaging and flight path definition using OpenGL technology
  • Comprehensive visual 2D and 3D analytical studies
  • Calculation of 2D and 3D parameters in accordance with international standards (ISO)
  • Multi-language support
  • Grains/particles characterization, image co-localization, wavelets analysis, and statistics options

敘述

Pico Image is a modular AFM and SPM imaging and analysis software package designed for universities, research laboratories, and industry.

The intuitive Pico Image desktop publishing user interface and comprehensive online help system guarantee ease of use. The surface metrology report is built visually, starting with multiple channel measurement files that can be correlated. Intelligent filters produce high-quality images, make hidden surface features visible, and separate different frequencies. Real-time 3D imaging provides excellent visualization. Videos of flight paths over a surface can be integrated into the perfect presentation. Analytical studies generate all of the information needed to characterize a surface, a profile, or a series of profiles extracted from a surface.

Pico Image software provides: 

  • Easy-to-use desktop publishing environment for fast and accurate metrology report generation
  • Surface analysis workflow for full metrological traceability
  • Real-time 3D imaging and flight path definition using OpenGL technology
  • Intelligent filtering for high-quality imaging, plus metrological and scientific filters
  • Comprehensive visual 2D and 3D analytical studies
  • Calculation of 2D and 3D parameters in accordance with international standards (ISO)
  • Multilanguage support
  • Basic user level
  • Advanced user level
  • Expert user level
  • Particle analysis option
  • Statistics option

Pico Image is the ideal analysis software package for use with Keysight AFM/SPM systems. Full support of its capabilities has been integrated into our high-precision 7500, 5500, and 5400 microscope platforms. Standalone and network licenses are available.