您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9655A Temperature Control

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

  • Precise temperature control from -30°C to 250°C with accuracy up to ±0.025°C for very low thermal drift
  • Open-access modular design provides ease of use and quicker setup
  • Works in air, liquid, and controlled environments for excellent versatility
  • Patented design enables high-resolution imaging at extreme temperatures
  • Rapid settling time helps yield results faster

敘述

Keysight’s superior temperature control uses a patented thermal insulation and compensation design to deliver precise control from -30°C to 250°C with accuracy up to ±0.025°C, offering the lowest thermal drift available for high-resolution AFM/SPM. It works in air, liquid, and controlled environments to afford excellent versatility. It also allows imaging during temperature changes and is fully compatible with all imaging modes. The temperature controller’s design isolates the sample plate from the rest of the AFM/SPM system; an insulated ceramic fixture protects the surrounding apparatus from the effects of heating or cooling, thus providing the most precise, stable temperature control available for AFM/SPM.