您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

敘述

Option 018 is only available with the N5250C Millimeter-Wave PNA Series vector network analyzer system -10 MHz to 110 GHz.

Option 018 adds 67 GHz bias-tees to the combiner assembly between the input to the combiner and the 67 GHz coupler. In addition, Option 018 adds a 25 dB micrometer attenuator to the port 2 test head, allowing you to control the power into the port 2 side of your device.

The standard N5250C has a 25 dB micrometer attenuator on port 1.