您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9311X 適用於經濟型桌上型和手持式分析儀的射頻和微波配件套件

售貨廠商:

一般配置  

一般配置

N9311X RF and microwave accessory kit for low-cost benchtop and handheld analyzers

  • N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
  • N9311X-500 Retractable whip antenna, 70 to 1000MHz
  • N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz
  • N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz
  • N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz
  • N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz
  • N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz
  • N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz
  • N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz
  • N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-100 Close field probe set, 30 MHz to 3 GHz

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

您必須在此基本產品選擇選項才知價格。
N9311X-100
Close field probe set, 30 MHz to 3 GHz 

Close field probe set, 30 MHz to 3 GHz

N9311X-100
The N9311X Option 100 provides magnetic field probes for detecting radiated emissions from printed circuit boards, modules, components, ICs and sources of electromagnetic interference.
電洽
N9311X-201 Precision mechanical calibrator, 3-in-1 OSL, DC to 7 GHz, N(m) NT$ 49,656
N9311X-500 Retractable whip antenna, 70 to 1000MHz NT$ 2,773
N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz NT$ 12,209
N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz NT$ 28,814
N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz NT$ 63,227
N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz NT$ 140,231
N9311X-540 Adapter, Type-N(m) to BNC(f), DC to 2 GHz NT$ 1,420
N9311X-541 Adapter, Type-N(m) to SMA(f), DC to 12.4 GHz NT$ 1,590
N9311X-542 Adapter, Type-N(f) to 7/16 DIN(f), DC to 7.5 GHz NT$ 3,889
N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz NT$ 4,227
N9311X-544 Adapter, Type-N(f) to 7/16 DIN(m), DC to 7.5 GHz NT$ 4,599
N9311X-545 Adapter, Type-N(f) to SMA(m), DC to 12.4 GHz NT$ 5,310
N9311X-546 Adapter, Type-N(f) to Type-N(f), DC to 18 GHz NT$ 18,364
N9311X-547 Adapter, type-N(m) to 7/16 DIN(f), DC to 7.5 GHz NT$ 3,010
N9311X-548 Adaptor Type-N(m) 50 Ohm to Type-N (f) 75 Ohm DC to 1 GHz NT$ 3,010
N9311X-550 Bandpass filter, 814 MHz to 850 MHz, Type-N(f) to Type-N(f), 50 Ohm NT$ 21,915
N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm NT$ 22,625
N9311X-552 Bandpass filter, 1707.5 MHz to 1787.5 MHz, Type-N(f) to Type-N(f), 50 Ohm NT$ 17,687
N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm NT$ 19,108
N9311X-554 Bandpass filter, 1910 MHz to 1990 MHz, Type-N(f) to Type-N(f), 50 Ohm NT$ 17,687
N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f) NT$ 11,296
N9311X-561 Attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) NT$ 16,977
N9311X-562 Attenuator, 40 dB, 100 W, DC-8.5 GHz, Type-N(m) to Type-N(f) NT$ 34,436
N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz NT$ 16,876
N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz NT$ 18,364
N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz NT$ 3,889
N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz NT$ 2,536
N9311X-585 Phase stable cable, type-N(m) to DIN(f), DC to 18 GHz NT$ 17,653
N9311X-586 Phase stable cable, type-N(m) to N(f), DC to 18 GHz NT$ 15,794

價格如有變動,恕不另行通知。

相關產品與解決方案

  • No image available N9000A CXA 信號分析儀,9 kHz 至 26.5 GHz [已停產] 

    N9000A CXA 信號分析儀,9 kHz 至 26.5 GHz [已停產]

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • No image available N9310A RF 信號產生器,9 kHz 至 3 GHz 

    N9310A RF 信號產生器,9 kHz 至 3 GHz

    • Up to 3 GHz
    • Base performance: Manufacturing

  • No image available N9320B 射頻頻譜分析儀(BSA),9 kHz 至 3 GHz 

    N9320B 射頻頻譜分析儀(BSA),9 kHz 至 3 GHz

    • Up to 3 GHz
    • Base performance: manufacturing
    • Up to 1 MHz analysis bandwidth
    • Powersuite 1-button power measurements

  • No image available N9340B 手持式射頻頻譜分析儀(HSA),3 GHz 

    N9340B 手持式射頻頻譜分析儀(HSA),3 GHz

    • 3 GHz
    • Spectrogram display, record, playback
    • Built-in tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9342C 手持式射頻頻譜分析儀(HSA),7 GHz 

    N9342C 手持式射頻頻譜分析儀(HSA),7 GHz

    • 7 GHz
    • Spectrogram display, record, playback
    • Built-in GPS receiver, antenna, tracking generator, VSWR bridge
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9344C 手持式頻譜分析儀(HSA),20 GHz 

    N9344C 手持式頻譜分析儀(HSA),20 GHz

    • 20 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 20 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9343C 手持式頻譜分析儀(HSA),13.6 GHz 

    N9343C 手持式頻譜分析儀(HSA),13.6 GHz

    • 13.6 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 13.6 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs