您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

相關軟體產品

  • No image available E6965A Location Server Emulator for SUPL A-GPS Device Testing 

    E6965A Location Server Emulator for SUPL A-GPS Device Testing

    • Used with the Keysight 8960 Series 10 (E5515C/E5515E) wireless communications test set
    • Facilitates A-GPS testing via the user plane (IP data) by emulating a SUPL location platform (SLP)
    • Uses existing infrastructure & standards for data transfers

  • E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test 

    E6715A W-CDMA/HSPA Encryption Functionality for Mobile Test

  • E6701G with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6701G GSM/GPRS Lab Application [已停產] 

    E6701G GSM/GPRS Lab Application [已停產]

    The Keysight E6701G lab application software runs on Keysight’s 8960 wireless communications test set providing a network emulator for mobile device integration, validation and regression testing.

  • E6701G with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6701H GSM/GPRS Lab Application [已停產] 

    E6701H GSM/GPRS Lab Application [已停產]

    The Keysight E6701H lab application software runs on Keysight’s 8960 wireless communications test set providing a network emulator for mobile device integration, validation and regression testing.

  • E1963A W-CDMA行動手機測試應用軟體 E1963A W-CDMA/HSPA 行動手機測試應用軟體 

    E1963A W-CDMA/HSPA 行動手機測試應用軟體

    8960 Series 10測試組件適用的 E1963A W-CDMA行動手機測試應用軟體,提供了驗證您的第三代數位設備的效能之重要能力。

  • Agilent E6717D Lab Application Suite for the 8960 Series 10 E6717D UMTS Lab Application Suite [已停產] 

    E6717D UMTS Lab Application Suite [已停產]

    A collection of 8960 lab applications that gives developers of UMTS wireless devices the tools they need to verify new designs.

  • Agilent E6717D Lab Application Suite for the 8960 Series 10 E6717E UMTS Lab Application Suite [已停產] 

    E6717E UMTS Lab Application Suite [已停產]

    A collection of 8960 lab applications that gives developers of UMTS wireless devices the tools they need to verify new designs.

  • No image available E6719F Lab Application Suite [已停產] 

    E6719F Lab Application Suite [已停產]

    The Keysight E6719F Lab Application Suite is a powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings.

  • Agilent E6785F Fast Switching Lab Application for the 8960 Series 10 E6785F Fast Switching Lab Application [已停產] 

    E6785F Fast Switching Lab Application [已停產]

    The Keysight E6785F fast switching lab application for the 8960 Series 10 (E5515C) wireless communications test set allows mobile device designers to quickly move between all major 2G/3G wireless technology formats.

  • E6584A Wireless Protocol Advisor E6584A 無線通訊協定顧問軟體 

    E6584A 無線通訊協定顧問軟體

    透過 Keysight E6584A 無線通訊協定顧問軟體,您將可在開發新的無線產品或應用軟體之際,快速收集與解讀無線通訊協定訊息,以進行功能驗證,並且隔離和解決通訊協定問題。

  • E6720A and E6920A annual contract E6720A 實驗室應用軟體年度合約 

    E6720A 實驗室應用軟體年度合約

    E6720A 實驗室及應用軟體年度合約

  • No image available 無線測試管理軟體 

    無線測試管理軟體

    Expedite test automation development and optimization in R&D, manufacturing, and repair/service operations with Wireless Test Manager PC software.

相關產品與解決方案

  • 8960 Series 10 無線通訊測試組件 E5515C 無線通訊測試儀 

    E5515C 無線通訊測試儀

    廣受肯定的 E5515C 8960 無線通訊測試儀是專為高容量、自動行動電話生產測試所設計,可提供快速、準確、穩定一致的多格式功能……

  • No image available E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets 

    E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets

    The rapid evolution of wireless technology can make it challenging to keep all of your test sets updated with the latest features, performance, and functionality—until now. Keysight Technologies introduces the new E5515U Premier Upgrade Service.

  • Standard Design Verification and Conformance System GS-8800 行動電話射頻設計驗證與認證測試系統 

    GS-8800 行動電話射頻設計驗證與認證測試系統

    Keysight GS-8800 的行動電話認證測試,能夠降低資本成本,並讓您進行完整認證測試或在認證之前,預先驗證您的設計。