您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U1782A SMD Tweezer

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Length: 770 mm
  • Recommended to measure SMD components at the following conditions: C<200 uF, L<20 mH or R<10 MOhms
  • Measurement Accuracy for Capacitance (Tweezers Open) <5.0pf, Resistance (Tweezers Short) <0.15Ω, Inductance (Tweezers Short) <1.0µH
  • Tweezer for testing capacitance, inductance or resistance of SMD components
  • Guard ends to be connected to guard terminals of meter for better noise immunity

敘述

The Keysight U1782A is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. The tweezer is useful when measuring SMD-type components. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal.