HIGHLIGHTS

The N5280A is a four-channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X network analyzer and the N5264A measurement receiver.

  • unity gain
  • IF port frequency range:
    0.007 to 20 MHz (with jumper, low frequency path output)
    0.007 to 1.5 GHz (without jumper, Max bandwidth)
N5280A Frequency Down Converter

Interested in a N5280A?

Want help or have questions?