您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7302A Sequans 適用的晶片組軟體

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

相關產品與解決方案

  • N8300A Wireless Networking Test Set N8300A 無線網路測試儀 [已停產] 

    N8300A 無線網路測試儀 [已停產]

    新選項 404 (MIMO/多埠連線能力) 具備廣播模式,提供並行、多重待測裝置 (DUT) 接收器校驗與測試。廣播模式可從所有四個連接埠 (RF In/Out 1 到 4),同時傳送相同的信號,無論是以個別或任何其他排列的方式。在所有排列下,所有連接埠永遠提供值得注意的完整高輸出功率。這可提供更快速的接收器校驗與測試,進而達成更大的裝置產出。

  • No image available N9020A MXA 信號分析儀,10 Hz 至 26.5 GHz [已停產] 

    N9020A MXA 信號分析儀,10 Hz 至 26.5 GHz [已停產]

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • No image available N9010A EXA 信號分析儀,10 Hz 至 44 GHz [已停產] 

    N9010A EXA 信號分析儀,10 Hz 至 44 GHz [已停產]

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications