您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2404BP EMPro Core + FEM + FDTD + Compliance Bundle

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

EMPro 3D EM Simulation SoftwareThe W2404BP Bundle provides you with both time domain and frequency domain simulation technology in one package. This bundle enables you to draw arbitrary 3D objects, import existing 3D CAD objects and run both Finite Difference Time Domain (FDTD) simulations and Finite Element Method (FEM) simulations, all from the Electromagnetic Professional (EMPro) 3D EM Platform. You can also perform regulatory compliance testing for applications such as hearing aid compatibility (HAC) and specific absorption ratio (SAR). The FEM simulator license included in this bundle can also be used to run FEM simulations from the Advanced Design System (ADS) circuit design environment.

EMPro

For more information on the individual elements contained in this bundle, refer to: