您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2403BP EMPro Core + FDTD + Compliance Bundle

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2401 EMPro 3D EM Simulation Software W2401BP EMPro Core Environment 

    W2401BP EMPro Core Environment

    Electromagnetic Professional (EMPro) Core is a 3D solid modeling environment for creating arbitrary 3D objects and importing existing models from other CAD environments

  • W2402B EMPro Core + FEM Bundle W2402BP EMPro Core + FEM Bundle 

    W2402BP EMPro Core + FEM Bundle

    This bundle includes both the W2401 EMPro Core Environment and the W2342 FEM Element

  • W2404BP EMPro Core + FEM + FDTD + Compliance Bundle  W2404BP EMPro Core + FEM + FDTD + Compliance Bundle 

    W2404BP EMPro Core + FEM + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2342 Keysight FEM Simulator Element, the W2405 Keysight FDTD Simulator Element and the W2406 Compliance Element

  • W2405EP Agilent FDTD Simulator Element  W2405EP Keysight FDTD Simulator Element 

    W2405EP Keysight FDTD Simulator Element

    The EMPro simulation engine based on the FDTD modeling technique

  • W2406EP Compliance Element W2406EP Compliance Element 

    W2406EP Compliance Element

    An option to the Keysight FDTD Simulator that provides advanced regulatory testing algorithms for applications such as HAC and SAR

  • W2406EP Compliance Element W2344EP 3D EM Distributed Computing Eight-Pack Element 

    W2344EP 3D EM Distributed Computing Eight-Pack Element

    The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.

  • W2408EP FDTD GT Acceleration Element   W2408EP FDTD GT Acceleration Element [已停產] 

    W2408EP FDTD GT Acceleration Element [已停產]

    An option to the Keysight FDTD Simulator that provides significant speed and capacity improvement