您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7602B-R80 Basic EDGE Evo for 16800/16900/N5343A, Fixed Perpetual License

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

Signal Creation

  • Configure Single- and multi-carrier arbitrary waveform EGPRS2 test signals
  • Adjust crest factor of multi-carrier signals with pre- or post-FIR filter clipping
  • Partially coded signals for component test
  • Adjustable timeslot parameters: power level, 15 burst types (GSM, EDGE or EGPRS2), data offsets, and multi-slot feature to maintain power

Use Case

  • Characterize modulation and power behavior and performance of transmitter components with digital interface

Licensing 

  • Fixed, perpetual license (Option R80)
  • Also available as a floating license (Option R90)

敘述

Option R80 simplifies the creation of physical layer coded signals ideally suited for baseband IC testing. Easily generate EGPRS2 (EDGE Evolution) compliant test signals used in testing components for base stations and mobile stations which must comply with the 3GPP GERAN standard. This solution makes it easier than ever to generate reference signals with EGPRS2-compliant modulation types (including QPSK, 16QAM, and 32QAM), burst structures, and symbol rates from a variety of hardware platforms, while meeting your cost needs.

This option can be added as a product upgrade.