這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Specifications
- Capacity: 105 watt hours
- Charging Temperature: 10°C to 40°C
- Discharging Temperature: 0°C to 40°C
- Storage Temperature: -30°C to 55°C
Operation
- Fully recharges within 6 hours
- 30 to 75 minutes of operation, depending on analyzer configuration
- For use up to 4,572 meters (15,000 feet)
The E1779B Ni-MH rechargeable battery pack is designed to work with Keysight ESA-L and ESA-E spectrum analyzers. This snap on DC power provides freedom from AC power.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型