您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E1779B Battery Pack for ESA Spectrum Analyzers

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

主要技術規格

Specifications

  • Capacity: 105 watt hours
  • Charging Temperature: 10°C to 40°C
  • Discharging Temperature: 0°C to 40°C
  • Storage Temperature: -30°C to 55°C

Operation

  • Fully recharges within 6 hours
  • 30 to 75 minutes of operation, depending on analyzer configuration
  • For use up to 4,572 meters (15,000 feet)

敘述

The E1779B Ni-MH rechargeable battery pack is designed to work with Keysight ESA-L and ESA-E spectrum analyzers. This snap on DC power provides freedom from AC power.