您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The U8001A-AUT option disables the “Output ON/OFF” button and goes into “Output ON” state upon power up.

This option helps users to eliminate manual intervention on instrument control when they use U8000 series power supplies in a test system. The behavior of this option and standard units are the same after power up, where the “Output ON/OFF” button is still accessible throughout the supply operations.

Note: This option is only available at time of purchase with U8001A main model.