HIGHLIGHTS

  • EEPROM to store cal factors eliminates manual entry
  • Wide frequency range from 100 kHz to 6 GHz
  • Wide dynamic range from -15 dBm to +35 dBm
  • Best-in-class power linearity of less than 1%, excellent SWR of mismatch uncertainty and highly accurate power repeatability
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
  • SCPI codes compatible with 8480 series (option CFT)

Note: Option CFT is available as a replacement of legacy 8480 Series power sensors intended for cal factor manual entry and SCPI compatibility. Option CFT is not compatible with 43x and other obsolete power meters.

  • SCPI codes compatible with E-Series sensor (standard option)
  • Compatible with EPM (N1913/14A, E4418/19B), EPM-P (E4416/17A), P-Series (N1911/12A) power meters

Note: All N8480 series power sensors are not compatible with the Keysight 43x, E1416A, N8262A power meters, 5314x microwave counters and E7495x base station test set.

N8482H Thermocouple Power Sensors

Interested in a N8482H?

Featured Resources for N8482H Thermocouple Power Sensors

View All Resources

View All Resources

Want help or have questions?