您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

一般配套價格 NT$ 421,959

一般配置

N5465A InfiniiSim Waveform Transformation Toolset

  • N5465A-1FP InfiniiSim Advanced, fixed perpetual license

一般配套價格 NT$ 421,959

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Key features

  • Removes channel effects such as lossy cables or test fixtures; commonly referred to as ‘de-embedding’
  • View waveforms anywhere in a modeled system
  • Inserts channel effects such as a standard cable model
  • Replace one or more channel element with another
  • Remove loading effects of high impedance probes
  • Provides default configurations for common use models
  • Provides flexibility for the sophisticated setups and system configurations
  • Allows user-defined transfer functions to relate one measurement node to another

敘述

The N5465A InfiniiSim waveform transformation toolset for Infiniium Series oscilloscopes provides the most flexible and accurate means to render waveforms anywhere in the digital serial link. The configurable system modeling allows you to remove the deleterious effects of unwanted channel elements, simulate waveforms with channels models inserted, view waveforms in physically un-probable locations, compensate for loading of probes and other circuit elements, and do so simply and quickly on the real-time oscilloscope.

To order the InfiniiSim waveform transformation toolset with the purchase of a new Infiniium 9000 or 90000A Series oscilloscope order Option 13 for basic and Option 14 for advanced. For Infiniium Z, V, or S Series oscilloscopes and already-purchased Infiniium oscilloscopes with software version 5.0 or higher, order N5465A-1FP for advanced InfiniiSim and N5465A-3FP for basic.