您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5463A PCI Express Protocol Triggering and Decode for Infiniium 90000 Series Oscilloscopes

售貨廠商:

一般配置  

一般配置

N5463A PCI-Express protocol license

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Set up your scope to show PCI Express protocol decode in less than 30 seconds
  • Get access to a rich set of integrated software-based protocol-level searches
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.

Ordering information:

  • Order N5463A for a user-installed license
  • Order Option-017 for a factory-installed license with a new 90000 Series oscilloscope
  • Order N5435A, Option-032 for a server-based license

Compatible oscilloscopes:

  • Infiniium 90000 Series

敘述

This application includes a suite of configurable protocol-level software-based triggering and searching specific to PCI Express.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.