您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5462A RS-232/UART Protocol Triggering and Decode for Infiniium 90000 Series Oscilloscopes

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Key features:

  • Set up your scope to show RS-232 and other UART interfaces protocol decode in less than 30 seconds
  • Get access to a rich set of integrated protocol-level searches
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause.

Ordering information:

  • Order N5462A for a user-installed license
  • Order Option-001 for a factory-installed license with a new 90000 Series oscilloscope
  • Order N5435A, Option-031 for a server-based license

Compatible oscilloscopes:

  • Infiniium 90000 Series

敘述

This application includes a suite of configurable protocol-level software-based triggering and searching specific to RS-232 and other UART interfaces.

The protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.