您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 2,325

一般配置  

一般配置

N2786A Probe positioner, 2 leg

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Key features:

  • Three different sized apertures into which various sized probes can be placed

Compatible probes:

  • All of Keysight’s 2.5 mm and 5 mm passive probes (N2870A-76A, 10073C, 10074C, N2862A, N2863A, 1165A etc.)
  • Most other passive probes on the market

敘述

The N2786A is a low-cost, easy-to-use XY axis probe positioner for general purpose probing applications. It requires no controls to position it into place.