您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U7241A Intel® QPI Electrical Performance and Validation Software

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

主要技術規格

Key features

  • Automated 1M unit interval (or greater) testing for highest accuracy
  • Test setup wizard for ease-of-use
  • Wide range of electrical tests
  • Test results report generation with pass/fail margin analysis

Compatible oscilloscopes

  • Infiniium 90000 Series
  • Infiniium 90000 X-Series

Extensibility

  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions.
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller.
  • Configure additional external instruments used in your test suite.

敘述

The U7241 Intel® QuickPath Interconnect (Intel® QPI) electrical test software allows you to automatically execute Intel® QPI electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

Intel is a U.S. registered trademark of Intel Corporation.