您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

相關產品與解決方案

  • 86100C with 86108A in Jitter Mode 86100C-200 Enhanced Jitter Analysis Software [已停產] 

    86100C-200 Enhanced Jitter Analysis Software [已停產]

    Enhanced Jitter Analysis Software

  • Infiniium DCA-J寬頻示波器 86100C Keysight Infiniium DCA-J 寬頻示波器主機 [已停產] 

    86100C Keysight Infiniium DCA-J 寬頻示波器主機 [已停產]

    適用於高速電氣和光學信號的最完備之多功能分析儀。

  • Agilent 86108A Precision Waveform Analyzer 86108A 精確波形分析儀 [已停產] 

    86108A 精確波形分析儀 [已停產]

    Keysight 86108A 具備超過 33 GHz的頻寬、低於 300 Uv的通道雜訊、以及小於 100fm (飛秒) 的超低殘存抖動 (一般為 60fs )。整合式的時脈還原器提供了單一連接的「無觸發」量測功能。

  • Two N9355CK01 are inserted into the signal paths to protect a differential TDR module N9355CK01 直流耦合限制器 

    N9355CK01 直流耦合限制器

    適用於超載和 ESD 保護的 Keysight N9355CK01 直流耦合限制器

  • Enhanced Impedance and S-Parameter Software 86100C-202 Enhanced Impedance and S-Parameter Software [已停產] 

    86100C-202 Enhanced Impedance and S-Parameter Software [已停產]

    • Provides a fully integrated, real-time and calibrated TDR and S-parameter measurement solution
    • Available for 86100C DCA-J with the 54754A TDR module

  • Advanced Amplitude Analysis/RIN/Q-Factor-86100CU-300 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產]

    • Complete amplitude analysis for root cause analysis of signal degradation
    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86100CU-400 86100CU-400 PLL and Jitter Spectrum Measurement SW [已停產] 

    86100CU-400 PLL and Jitter Spectrum Measurement SW [已停產]

    • Phase locked loop, jitter transfer/spectrum and phase noise measurements
    • Automated and customizable software
    • Requires jitter transmitter, jitter receiver, controller and remote control

  • 11898A Extender module for plug-in modules 11898A 嵌入式模組的擴充模組 [已停產] 

    11898A 嵌入式模組的擴充模組 [已停產]

    允許遠端使用的取樣示波器模組

  • No image available 86117A 50 GHz 雙通道電氣模組 [已停產] 

    86117A 50 GHz 雙通道電氣模組 [已停產]

    • Two 50-GHz electrical channels
    • Compatible with 86100 Series mainframes

  • No image available 86105D 34 GHz 光纖、50 GHz 電氣模組,750-1650 nm,MMF 和 SMF 

    86105D 34 GHz 光纖、50 GHz 電氣模組,750-1650 nm,MMF 和 SMF

    Keysight 86105D 34 GHz 光模組和 50 GHz 電模組

  • No image available 86115D 20/34 GHz 模組,適用於大規模的併聯光收發器測試 

    86115D 20/34 GHz 模組,適用於大規模的併聯光收發器測試

    86115D 20 GHz 多埠 86100C 插入式模組

  • No image available 86100D Infiniium DCA-X 寬頻示波器主機 

    86100D Infiniium DCA-X 寬頻示波器主機

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • No image available 86108B 精密波形分析儀 

    86108B 精密波形分析儀

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • No image available 86112A 20 GHz 雙通道電氣模組 

    86112A 20 GHz 雙通道電氣模組

    • Two 20-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • No image available 86118A 70 GHz 雙遠端取樣頭 

    86118A 70 GHz 雙遠端取樣頭

    • Two 70-GHz electrical channels
    • Compatible with 86100 Series mainframes
       

  • No image available 86105C 9 GHz 光纖/20 GHz 電氣取樣模組,750 至 1650 nm-SMF 和 MMF 

    86105C 9 GHz 光纖/20 GHz 電氣取樣模組,750 至 1650 nm-SMF 和 MMF

    Keysight 86105C Infiniium DCA-J 嵌入式模組所能涵蓋的波長和光濾波器種類前所未見, 適合用來測試速度高達1 1 . 3Gb/s 的SONET/SDH 及數據通訊/企業網路等技術。

  • Advanced Waveform Analysis Software 86100C-201 Advanced Waveform Analysis Software [已停產] 

    86100C-201 Advanced Waveform Analysis Software [已停產]

    • Deep memory waveform capture
    • Integrated linear feedforward equalizer
    • Support for real-time MATLAB analysis
       

  • No image available 83496B 光纖/電氣時脈恢復模組,具相位雜訊分析 [已停產] 

    83496B 光纖/電氣時脈恢復模組,具相位雜訊分析 [已停產]

    擁有相位雜訊分析功能的 Keysight 83496B 時脈還原模組,可利用突破性的時脈還原電路效能,提供更高的眼圖波罩和抖動量測準確度。

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more