Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.

HIGHLIGHTS

  • Size: 9 inches x 8 inches x 1½ inches
  • Material: Cordura®
  • Closure: zipper
  • Attachment: nylon straps wrap around instrument with velcro closures

The Keysight 34162A Cordura® pouch fits on top of the Keysight 34460A, 34461A, 34401A, 33210A, and 33220A Function / Arbitrary Waveform Generators and the 34405A, 34410A, and 34411A Digital Multimeters. Its dual zippered compartments can hold manuals, power cords and other accessories. It will fit most 2-slot, half rack sized Keysight instruments.

Keysight offers a variety of accessories for digital multimeters. Learn more about Keysight new digital multimeter accessories.
 

Extend the Capabilities of Your Product

Want help or have questions?