您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

External touch screen

  • 15-inch monitor
  • XGA resolution (1024 x 768 pixels)

Compatible oscilloscopes

  • Infiniium 8000 Series oscilloscopes
  • Infiniium 90000 Series oscilloscopes
  • Infiniium 80000 Series oscilloscopes

敘述

An external 15" touchscreen display with XGA resolution (1024 x 768 pixels) is now available as an option for the Infiniium 8000 Series oscilloscopes. Make detecting signal anomalies easier with the larger screen size and simple control over the scope functions with the large touchscreen.