您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N6149A iDEN/WiDEN/MotoTalk Measurement Application

產品狀態: 已停產
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Provides standard-based measurements of: iDEN power, iDEN demod, MotoTalk demod and vector analysis
  • Supports measurements of BS (outbound) and MS (inbound)
  • Key provided tests: Bit Error Rate (BER), Error Vector Magnitude (EVM) and Power versus Time (PvT)
  • Supports iDEN version R02.00.06 and Motorola TalkAround: RF interface, TalkAround protocol (8/19/2002) developed by Motorola Inc.
  • Carrier configurations: 25/50/75/100/50-outer kHz
  • Modulation formats supported: 4QAM/16QAM/64QAM

敘述

The N6149A iDEN/WiDEN/MotoTalk measurement application is one in a common library of more than 25 applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrument, measurements and software. The application provides one-button, standard-based power and modulation analysis capabilities to help your design, evaluation, and manufacturing of iDEN radios, transmitters, amplifiers, tuners, and filters/repeaters. 

  • Solve your iDEN measurement challenges with the speed and power of Keysight’s X-Series signal analyzers
  • Simplify system test with RF power measurements, spectrum emissions mask, digital demodulation, and general spectrum analysis in one analyzer
  • Expedite troubleshooting and design verification with convenient features and an intuitive user interface
  • Streamline manufacturing with increased speed, reliability, SCPI command support, and ease of use