您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E8948L Former Product Number

產品狀態: 已停產
此產品已停產

此產品沒有替代產品。

敘述

Note: Model number E8948 has been discontinued; however, the Momentum Turbo Element feature/capability is now included in the W2343 Momentum Turbo Element.

The information below is provided for reference only.

Momentum Turbo accelerates the simulation of Momentum G2 by over 6x by running up to 8 parallel simulations of Momentum on 8 nodes of a compute cluster. This is especially useful for large simulations of complex boards or packages for signal integrity applications.

Unlike other planar standalone EM simulators with restrictive rectangular grid meshes or socket-based integration with inconsistent user interfaces, Momentum G2 and Momentum Turbo provide the most efficient and fastest 3D planar EM simulation capability integrated with the industry’s most capable Advanced Design System platform through a common design entry, simulation and optimization user interface. This guarantees you to consistently deliver optimal designs at peak efficiency.

Configuration Information:

  • Requires separate compute cluster management system such as LSF and SunGrid.
  • Requires the master simulator W2341 Momentum G2.
Functionality included in this Element
Module Description
  Momentum Simulation Engine 3-D planar electromagnetic (EM) simulator used for passive circuit analysis.
  Momentum Visualization View and animate current flow in conductors and slots.
  Momentum Optimization Easy-to-use, automated, geometry-based technique lets designers fine-tune circuit performance.
  Advanced Model Composer Brings the accuracy of EM simulation and the speed of analytical models into a single, user-defined, compact model.
  GoldenGate/RFDE Momentum Integration