您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

一般配置  

一般配置

W2210BP ADS Core, TransConv, Channel bundled software license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

The ADS Core, TransConv, Channel Bundle is recommended for:

  • High Speed Digital Design and Simulation

敘述

The ADS Core, TransConv, Channel Bundle functionality is shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2302EP Transient Convolution and Channel Simulation Element Advanced time-domain Element that includes Transient Simulator (SPICE transient analysis including HSPICE and Spectre compatibility modes), IBIS Model Library, Convolution Simulator (creates time-domain models from frequency domain data), Channel Simulator (includes bit-by-bit and statistical modes, eye diagrams and BER contours, IBIS AMI), Front Panels (including jitter decomposition), Encrypted HSPICE Co-simulation interface, and Broadband SPICE Model Generator.