這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 信號產生器(信號源)
- Z5623AK15 Reference Distribution Network for ESG and PSG [已停產]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Features
- Distributes key reference signals for phase coherent applications
- Twelve baseband generator clock outputs from an internal 400 MHz oscillator or an external
- Twelve 1 pps outputs driven from an internal 1 pulse per second source
- Sixteen 10 MHz reference oscillator outputs
The Z5623AK15 reference distribution network provides the distribution of several key reference signals that are often used in phase coherent applications. It includes twelve baseband generator reference clock outputs that are driven from either the internal 400 MHz oscillator or an external source, and twelve 1 pps outputs driven from an internal 1 pulse per second source. It also provides sixteen 10 MHz reference oscillator outputs driven from an external 10 MHz oscillator.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型