您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Z5623AK15 Reference Distribution Network for ESG and PSG

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

主要技術規格

Features

  • Distributes key reference signals for phase coherent applications
  • Twelve baseband generator clock outputs from an internal 400 MHz oscillator or an external
  • Twelve 1 pps outputs driven from an internal 1 pulse per second source
  • Sixteen 10 MHz reference oscillator outputs

敘述

The Z5623AK15 reference distribution network provides the distribution of several key reference signals that are often used in phase coherent applications. It includes twelve baseband generator reference clock outputs that are driven from either the internal 400 MHz oscillator or an external source, and twelve 1 pps outputs driven from an internal 1 pulse per second source. It also provides sixteen 10 MHz reference oscillator outputs driven from an external 10 MHz oscillator.