您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E8868A Former Product Number

產品狀態: 已停產
此產品已停產

敘述

Note: Model number E8868A has been discontinued; however, the Digital TV (DTV) Design Library feature/capability is now included in the W2363 Mature Wireless Libraries Element.

The information below is provided for reference only.

E8868 Digital TV (DTV) Design Library offers easy-to-use, hierarchical, realizable models for use in the design and verification of digital television transmitters or receivers.

Models in the Digital TV (DTV) Design Library are fully compliant with the physical layer specifications in the DVB-T (Europe) or ISDB-T (Japan) standards.

The library also contains pre-built simulation systems and application examples.

Product Highlights

  • Algorithmic (behavioral) models based on DVB-T (European Digital Terrestrial Broadcast) and ISDB-T (Japanese Terrestrial Digital Broadcast).
  • Complete transmitter and receiver models support all data rates specified in the European and Japanese standards.
  • Pre-defined system measurements include, Output RF Spectrum, Constellation diagram, Bit Error Rate (BER)
  • Pre-configured verification test benches support ETSI standard compliant tests for DVB-T (ETR 290).

Product Description

E8868 Digital TV (DTV) Design Library helps you successfully develop digital television transmitters or receivers based on the physical layer specifications in the ISDB-T (Japan) or DVB-T (Europe) standards.

This library allows you to develop and refine specification-compliant algorithmic designs at the system level, where design choices have the greatest impact.

This library contains pre-built simulation systems and application examples, in addition to a complete set of behavioral models conforming to specifications.

Recent Product Enhancements

Recent product enhancements include adding the following DVB-T verification test benches:

  • Protection ratio for co-channel PAL analog TV
  • Protection ratio for adjacent channel PAL analog TV (channels N-1, N+1)
  • Protection ratio for image channel PAL analog TV
  • Protection ratio for adjacent channel DVB-T digital TV (channels N-1, N+1)
  • Immunity to impulse interference
  • RF Sensitivity across VHF band III & UHF bands IV, V
  • Short delay echo performance
  • Long delay echo performance
  • Single 0-dB echo performance
  • Ricean channel performance
  • Rayleigh channel performance
  • AWGN performance