您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

相關軟體產品

  • W2010 GoldenGate RFIC Simulator W2010BP GoldenGate RFIC (Solo) Simulator 

    W2010BP GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BP GoldenGate RFIC (Quad) Simulator 

    W2001BP GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2008 GoldenGate Parallel Corners/MonteCarlo Simulation W2008EP GoldenGate Parallel Simulator 

    W2008EP GoldenGate Parallel Simulator

    Provides dedicated simulation licenses for parallel corner and Monte Carlo based verification at a reasonable price.

  • W2005 GoldenGate PLL Simulator W2005EP GoldenGate PLL Simulator [已停產] 

    W2005EP GoldenGate PLL Simulator [已停產]

    Efficient simulation of integer-N phase-locked loops at the transistor level without the need for any behavioral modeling approximations.

  • W2341 W2341EP Momentum G2 Element 

    W2341EP Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W1112 GoldenGate Design & Verify W1112BP GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interoperability, Layout, Mom G2, Ptolemy, Verilog-A Bundle 

    W1112BP GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interoperability, Layout, Mom G2, Ptolemy, Verilog-A Bundle

    GoldenGate/ADS combo bundle which includes GoldenGate, ADS Core, Circuit Sim, ADS RFIC Interoperability, Layout, Momentum G2, Ptolemy and Verilog-A.

  • W2013 GoldenGate Enterprise W2013BP GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interop, Layout, Mom G2, Ptolemy, Verilog A, MWL Bundle 

    W2013BP GoldenGate, ADS Core, Ckt Sim, ADS RFIC Interop, Layout, Mom G2, Ptolemy, Verilog A, MWL Bundle

    GoldenGate/ADS Combo bundle which includes GoldenGate, ADS Core, Circuit Sim, ADS RFIC Interoperability, Layout, Momentum G2, Ptolemy, Verilog-A and Mature Wireless Libraries.

  • W2361 W2361EP Ptolemy and VTB Engine 

    W2361EP Ptolemy and VTB Engine

    System-level simulation and design solution for synchronous and timed-synchronous dataflow, model analysis/optimization, HDL Cosim, and Digital, 802.xx, Antenna, Radio and Bluetooth® design models.