您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

81645A Filler Module for Back-Loadable Module Slots

售貨廠商:

基本配套價格 NT$ 14,180

一般配置  

一般配置

81645A Filler Module for 8164B Mainframe

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The Keysight 81645A module is a module frame without electrical interface to integrate general passive components required for dedicated test setups into the Lightwave Solution Platform mainframe 8164B.

The 81645A is required if a 8164B mainframe is used without high performance TLS for thermal and mechanical reasons. In addition any passive optical component can be integrated.

Features

  • Better 816xA/B mainframe utilization through customized integration of passive components
  • Standard module housing for test solution integration