您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5971A CDMA Interactive Functional Test Software

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

本內容需使用具 JavaScript 啟用的瀏覽器或Adobe Flash Player 觀看

取得 Flash 

Industry’s most comprehensive real-world functional test software for mobile data analysis
and handset application testing


The Keysight N5971A CDMA Interactive Functional Test (IFT) software, designed to fully utilize the E5515C (8960) wireless communications test set along with the cdma2000® and 1xEV-DO lab applications, provides a way to bring real-world test solutions into a lab environment.

Real-world testing is achieved by IFT’s ability to easily set up and dynamically automate realistic user scenarios through the network emulation capabilities of the 8960. The ability to simultaneously run multiple activities, just as an end-user does, is key to emulating real-world scenarios. Issues found early and resolved quickly can reduce both time-to-market and overall development costs.

Ensure mobile applications and services deploy as expected - with special applications and services test support

  • SMS to and from the device
  • MMS to and from the device
  • FTP Upload/Download
  • UDP Upload Flood/Download Flood
  • Web Browsing
  • WAP Push
  • Ping
  • Real-World Battery Drain Analysis
  • Call Processing
  • Network Impairments (dynamic cell power levels, AWGN, and scripted fading profiles using the N5115B Baseband Studio for Fading)

 

Find functional issues that conformance test does not always detect. Don’t let your customers find issues with hardware, protocol, operating systems and applications.

Functional test automation including simultaneous user activity execution

  • Reduce the time it takes to validate designs, allowing more testing in a release cycle.
  • Test FTPs, call processing, SMS, and more all while monitoring current drain to provide a realistic measure of battery performance.
  • Bring realistic network test scenarios into the lab for earlier issue resolution. Testing earlier in the design cycle reduces the cost to resolve issues often found after a product release.

Failure Analysis/Troubleshooting Toolset

  • Help find corner case issues in data throughput, protocol, and current drain performance.
  • Provides more than pass/fail results; data is provided to help troubleshoot, isolate, and resolve issues.

Phone Control

  • Automate phone through AT commands, robotic interface, or customize the GUI to meet your unique phone control processes.
  • Simple device library tools for managing unique phone configurations and default settings.

cdma2000 is a registered certification mark of the Telecommunications Industry Association. Used under license.