您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5452A Remote Programming Interface for Connecting Compliance Applications to Your PC Remotely

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Now standard on all Infiniium oscilloscopes

  • A single N5452A license will enable remote command/query support for any Infiniium compliance or validation applications running on a single oscilloscope (node-locked)

More than just an interface, Keysight provides a full-featured development toolkit—fulfilled from order with license redemption

  • Infiniium Compliance Application Programming Guide
  • Functional programming utilities for text-based, GUI-based and Infiniium API remote command/query emulation
  • DLL adapters for C# and LabVIEW 8.5 for simple integration
  • Example scripts and control source code

敘述

The N5452A (Remote Programming Interface) allows you to operate your Infiniium applications remotely, which you previously were not able to do. This software is compatible with the 9000A, 9000 H-, 90000, and 90000 X-Series oscilloscope and Keysight compliance and validation applications.

The N5452A Remote Programming Interface is free of charge with the 3.21 update.

Download the toolkit