您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

相關產品與解決方案

  • No image available 儲存區域網路用的光纖通道測試解決方案(173x系列) [已停產] 

    儲存區域網路用的光纖通道測試解決方案(173x系列) [已停產]

    173x協定分析儀、流量產生器和SAN測試儀器,可協助您設計、除錯、驗證及分析您的下一代光纖通道設備。

  • No image available PCI, PCI-X Bus Exercisers & Analyzers (E2920 Series) [已停產] 

    PCI, PCI-X Bus Exercisers & Analyzers (E2920 Series) [已停產]

    Use the Keysight E2920 Series to validate, optimize, and evaluate design that use the PCI or the PCI-X bus.

  • No image available Automotive Network Test Products [已停產] 

    Automotive Network Test Products [已停產]

    Automotive Network Test Products

  • E2969B Protocol Test Card E2969B PCI Express® 2.0 適用的協定測試卡 (PTC) II [已停產] 

    E2969B PCI Express® 2.0 適用的協定測試卡 (PTC) II [已停產]

    可進行裝置測試、協助客戶在準備 PCI-SIG® 的正式認證測試時,驗證 PCI Express 2.0 解決方案的功能與相容性設計。

  • N4241F image N4241F PCIe Gen2 Flying Leads Probe for embedded PCIe 2.0 [已停產] 

    N4241F PCIe Gen2 Flying Leads Probe for embedded PCIe 2.0 [已停產]

    Allows access to PCIe 2.0 links with no designed-in connectors at both 2.5 GT/s and 5.0 GT/s rates...

  • No image available 適用於進階切換互連的協定分析儀和訓練器(E2980A) [已停產] 

    適用於進階切換互連的協定分析儀和訓練器(E2980A) [已停產]

    適用於進階切換的系列(E2980A)

  • No image available 協定分析儀和訓練器 [已停產] 

    協定分析儀和訓練器 [已停產]

    已停產協定分析產品和配件的產品資訊和資源