您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 53,427

一般配置  

一般配置

N8482A Power Sensor - Thermocouple, average, 100KHz to 6.0GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • N8482A-100 Type-N (m) connector
  • N8482A-STD Standard option, -35dBm to +20dBm
  • W4100-3MW Warranty, 3mth for included accessories

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

N8482A-0B1 English language operating and service guide, printed
N8482A-100 Type-N (m) connector
N8482A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N8482A-A6J ANSI Z540-1-1994 Calibration
N8482A-ABJ Japan - Japanese operating and service guide, printed
N8482A-CFT Cal factor option, -30dBm to +20dBm
N8482A-H84 Avr pwr,100kHz-6GHz, -35dBm to +20dBm, N-type, standard lab calibration
N8482A-STD Standard option, -35dBm to +20dBm
11730A
Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 

Power Sensor and SNS Noise Source Cable (1.5m / 5 feet)

11730A
Power sensor and SNS noise source cable, length 5-ft (1.5m))
11730B
Power Sensor and SNS Noise Source Cables (3 m/10 feet) 

Power Sensor and SNS Noise Source Cables (3 m/10 feet)

11730B
Power sensor and SNS noise source cable, length 10-ft (3m)
11730C
Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 

Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

11730C
Power sensor and SNS noise source cable, length 20-ft (6.1m)
11730D
Power Sensor Cable (15.2m/50 feet) 

Power Sensor Cable (15.2m/50 feet)

11730D
Power sensor cable, length 50-ft (15.2 m)
11730E
Power Sensor Cable, (30.5m/100 feet) 

Power Sensor Cable, (30.5m/100 feet)

11730E
Power sensor cable, length 100-ft (30.5 m)

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • No image available EPM-P系列功率錶 

    EPM-P系列功率錶

    EPM功率錶提供CW和平均功率量測。EPM-P功率錶提供峰值、平均、峰值-平均比及時閘功率量測。

  • No image available P系列功率錶 

    P系列功率錶

    是德P系列功率錶提供了寬頻信號(30 MHz的視訊頻寬)的峰值、平均、峰值-平均功率比、最大功率、最小功率、上升時間、下降時間及統計(CCDF、PDF)量測。