您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

主要技術規格

  • Quick luminance and white chromaticity measurement of panel under test with the measurement time of 250 ms.
  • Allows multipoint testing with high channel count of up to 10 sensors per platform with any number of sensors at the same time.
  • Quick and easy to start with USB 2.0 interface that enables automatic detection of connected U2972A and USBTMC 488.2 standard compliance that makes it compatible with Windows systems that come with USB port.
  • A solution that offers easy-to-use application software with simple GUI that has just the features for your application needs.
  • Comes with easy-to-program API for your solution customization in various programming language like Keysight VEE, C++, and VB.

敘述

Available in Europe and Asia now.

The U2972A CCFL panel test solution is an irradiance measuring system comprised of a platform based on the U2356A Data Acquisition module, application software, and up to 10 measuring sensors. The U2972A is designed for luminance and white chromaticity inspection of display panel for quality control purpose.

The U2972A-101 backlight luminance and white chromaticity measurement sensor is designed to be optically less sensitive to vibration and minute distance changes making the U2972A solution to be suitable for use in a manufacturing environment.