您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6785E Fast Switching Lab Application

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000 and 1xEV-DO, with some "world phones" crossing between these two systems as well! The E6785E Fast Switching Lab Application allows you to quickly move between all major 2G/3G formats.

  • Wireless formats supported: GSM, GPRS, EGPRS, W-CDMA, HSDPA, HSUPA, cdma2000, 1xEV-DO
  • Provides fast switching between the following lab applications when they are licensed and installed on your test set:
    · E6701F
    · E6704A
    · E6703E
    · E6702B
    · E6706B

NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.