您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

55290B Rotary Axis Measurement Kit (Rotary Table)

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

主要技術規格

Key Specifications when used together with the Angular Optics Kit (55281A)

  • Accuracy: ± 1.0 arc sec
  • Repeatability: ± 0.8 arc sec
  • Resolution: 0.36 arc sec
  • Max rpm: 30 rpm
  • Mounting orientation: Random (including upside down)
  • Operating temperature: 0 – 40°C (32-104°F)
  • Software: 10747F Metrology Application Software Rev F.04.04 or later

敘述

The Keysight 55290B Rotary Axis Measurement Kit automatically calibrates rotational axes in turning and machining centers. It can perform calibrations on full, partial or multiple rotations, improves angular positioning accuracy, and allows the documentation of machine tool capability.

Ease of use designed in with:

  • Convenient set-up
  • Ease of operation
  • Effortless centering
  • Continuous testing capability
  • Validation of results
  • A single wheeled transit case