您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

一般配置  

一般配置

W2201BP ADS Core, Layout bundled license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

The ADS Core, Layout Bundle includes the most needed design capabilities to support the full RF board design flow ranging from schematic capture, linear simulation with fast, agile tuning, optimization, statistical design and DFM to highly productive layout capability. In addition, the most popular artwork translators including:

  • DXF (flattened)
  • DXF (hierarchical)
  • EGS Archive Format
  • EGS Generate Format
  • GDSII Stream Format
  • Gerber
  • Gerber Viewer
  • HPGL/2
  • HP IFF
  • IGES
  • Mask File (.msk)
  • MGC/PCB

敘述

The ADS Core, Layout Bundle includes all of the functionality listed in the products shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork translators for DXF, Gerber, IGES and GDS-TT formats.