您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Y1131A Verification and diagnostic tools

售貨廠商:

基本配套價格 NT$ 6,074

一般配置  

一般配置

Y1131A Verification and Diagnostic Tools for 34980A Mainframe and Plug-in Modules

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • Y1131A-001 One verification board that works with either the 34921A, 34923A, 34925A Multiplexer
  • Y1131A-002 One verification board that works with either the 34922A, 23924A Multiplexer
  • Y1131A-003 One verification board that works with either the 34931A, 34932A, 34933A Matrix
  • Y1131A-004 One verification board that works with the 34937A General Purpose Switch
  • Y1131A-005 One verification board that works with the 34938A 5A General Purpose Switch

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

"Used for 34980A mainframe and modules - select option for specific module support. The Y1131A provides a set of diagnostic tests for the relay switching modules available for the Keysight 34980A Multifunction Switch/Measure Unit. The software provides module-specific tests to assist you with troubleshooting possible relay failures and predicting system maintenance requirements."