您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品之替代產品如下:

主要技術規格

  • 6 GHz bandwidth
  • InfiniiMax single-ended browser probe head
  • 10 replaceable probe tips with built-in damping resistors

敘述

The E2676A InfiniiMax differential browser probe head is the best choice for general-purpose troubleshooting of single-ended signals with z-axis compliance where the small size of the probe head is the primary concern.

For use with the Keysight 1130A, 1131A, 1132A and 1134A InfiniiMax probes, and compatible with the Infiniium 548xx, DSO/MSO 9000, DSO/DSA 80000, and DSO/DSA 90000 oscilloscopes.