您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E8907A Former Product Number

產品狀態: 已停產
此產品已停產

此產品之替代產品如下:

敘述

E8907A Image

Note: Model number E8907A has been discontinued; however, the Design Rule Checker (DRC) feature/capability is now included in the W2323 Design Rule Checker Element

The information below is provided for reference only.

Design Rule Checking (DRC) is a key piece of the complete front-to-back design flow offered by ADS. Because the DRC is fully integrated with ADS Layout, it is both easy to use and support. Keysight's DRC saves time by providing a simple and rapid method for designers to immediately verify that layouts conform to the rules of a given process rather than waiting for feedback from a foundry.

Product Highlights:

  • Fully integrated with ADS Layout making it easy to use and support
  • Interactive and batch mode setup providing usage flexibility
  • Component level DRC capability
  • Device recognition for flattened layouts
  • AEL scripting for DRC jobs
  • Comprehensive all-angle geometry checking including:
    -spacing
    -width
    -extension
    -intrusion
    -exclusion/inclusion
  • Grouping & sorting of errors for easy navigation and tracking
  • Runs same rule files on UNIX and/or PC
  • Single or multilayer checks
  • Conditional selection
  • Supports all process technologies
  • Links to Mentor Calibre® and Cadence Assura® DRC from ADS layout and easy integration of results back into ADS

E8907A Image

Product Description:
The E8907A Design Rule Checker (DRC) is an integral part of an efficient RF/MMIC design flow. It helps ensure that the layout of a given design conforms to the physical constraints required for high yield production. These constraints can be a requirement of the design itself, such as noise reduction, or a requirement of the process used to produce the design.