您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E5613A Former Product Number

產品狀態: 已停產
此產品已停產

敘述

Note: Model number E5613 has been discontinued; however, the Phase Locked Loop (PLL) DesignGuide feature/capability is now included in the W2301 Circuit Envelope Element.

The information below is provided for reference only.

Product Highlights:

  • Circuit-level design for Phase/Frequency Detector (PFD)
  • Circuit-level design for Charge Pump (CP)

Product Description:

E5613 Image

The PLL DesignGuide provides a complete tool kit, which contains many templates to interactively explore dynamic PLL systems at the top level as part of an integrated design process. It has complete PLL synthesis capability and is very easy through the use of tab selections. In addition to this, the PLL DesignGuide provides answers to critical design questions you might have. You can use the optimization templates to define the loop performance, and then proceed to evaluate the phase noise response and transient response. The PLL configuration, simulation technique, and type of phase detector and low-pass filter categorize the simulation set-ups. Using a dialog box of Phase-Locked Loop schematics, you select your desired PLL configuration - frequency synthesizer, frequency modulator or phase modulator.