您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E8870AS Former Product Number

產品狀態: 已停產
此產品已停產

敘述

E8870A Image

Note: Model number E8870A has been discontinued; however, the Fixed WiMAX™ Wireless Library feature/capability is now included in the W2365 Wireless Networking Libraries Element.

The information below is provided for reference only.

The IEEE 802.16-2004 standard, often generally referred to as WiMAX™, specifies air interfaces for Broadband Wireless Access (BWA) systems. The standard is expected to energize the BWA industry and open many opportunities to deploy systems in applications that were previously cost-prohibitive.

WiMAX enables multiple services in a wireless metropolitan area network, such as wireless backhaul for telecommunications, high-bandwidth/high-reliability remote connectivity, and E1/T1 replacements for small- and medium-size businesses, and residential wireless DSL for broadband Internet at home.

Product Highlights:

  • Configure TDD/FDD frames for downlink and uplink
  • Flexible configuration of bursts and MAC PDUs
  • FCH , DL-MAP, UL-MAP, DCD and UCD automatically generated in downlink
  • Standards-based, raw, or fully coded data
  • Channel coding: CC (Convolutional coding) and RS (Reed-Solomon coding)
  • CC and RS decoding with soft decision (with channel state information - CSI)
  • SUI (Stanford University Interim) channel model

Product Description:
Keysight's 802.16d Fixed WiMAX wireless library provides signal processing models and preconfigured simulation setups for Keysight's Advanced Design System EDA software. Keysight's Fixed WiMAX library provides signal sources and receivers to facilitate simulation of fully coded systems. The models and simulation test benches can be used as an analysis framework for simulation and verification of baseband algorithms, digital baseband/IF systems, and verification RF circuitry used in point-point and point-multi point fixed BWA designs.

Keysight's 802.16d Fixed WiMAX wireless library also can be imported into Keysight's RF Design Environment (RFDE), allowing RFIC designers to access Mobile WiMAX™ test benches within the Cadence Virtuoso Custom IC platform through links developed as one result of the ongoing alliance between Keysight and Cadence.

Moreover, this library provides transmitter measurements (such as EVM, CCDF and etc) and receiver measurements (such as receiver sensitivity, BER and etc.).

"WiMAX," "Fixed WiMAX," "Mobile WiMAX," "WiMAX Forum," the WiMAX Forum logo, "WiMAX Forum Certified," and the WiMAX Forum Certified logo are trademarks of the WiMAX Forum. All other trademarks are the properties of their respective owners.