您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

主要技術規格

  • Covers the cellular and lower ISM frequency bands
  • Frequency resolution: 0.01 Hz
  • Phase noise performance: -116 dBc/Hz at 1 GHz carrier, 20 kHz offset
  • Output power: +23 dBm at 2 GHz with electronic attenuator
  • Frequency switching speed: 5 ms standard (SCPI mode & list mode) or 1.15 ms (SCPI) and 900 us (list) with Option UNZ
  • TCXO time base reference provides excellent frequency accuracy and drift characteristics

敘述

Generate RF Test Signals up to 3 GHz

Selecting Option 503 equips the Keysight MXG ATE analog to generate signals in a 100 kHz to 3 GHz frequency range.

Option 503 is recommended for test cases that require CW and analog modulated RF test signals at or below 3 GHz carrier frequencies. Common signal generation uses include LO and clock substitution, interference generation, and reference signal generation for analog components and receivers.

This option cannot be added as a product upgrade – only available at time of purchase.