您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E8827A Former Product Number

產品狀態: 已停產
此產品已停產

敘述

E8827A Image

Note: Model number E8827A has been discontinued; however, the Advanced Communications Model Set feature/capability is now included in the W2361 Ptolemy Element.

The information below is provided for reference only.

The model components in E8827A Advanced Communications Model Set in Advanced Design System (ADS) 2004A represent a class of models that can help designers create any 802.xx compliant signals. Furthermore, emerging technologies that may be proprietary in nature can benefit from flexibility of these models.

A subset of these model components enhances ADS capability to simulate OFDM base systems, such as WiFi (WLAN), UWB (WPAN) and WiMAX (WMAN). Virtual prototyping and system test solution are available when used in conjunction with the Keysight ESG/PSG signal generators and 89600 vector signal analyzer. Documented example designs are available to help use the tool in simulation and measurement.

Product Highlights:

  • Flexible models that can help designers create 802.xx-compliant signals
  • Simulation of OFDM base systems, such as WiFi (WLAN), UWB (WPAN) and WiMAX (WMAN)
  • Virtual prototyping and system test solutions with Keysight ESG/PSG signal generators and the Keysight 89600 vector signal analyzer

Product Description:
E8827 Models include:

  • Generic OFDM models for forming OFDM symbols, load IFFT Buffer and add Guard Intervals based on IEEE 802 Standards
  • Modulation/Demodulation up to 256 QAM
  • Channel Coding for Convolutional encoding and Viterbi decoding
    CRC code/CRC decode
  • Interleave/Deinterleave for IEEE 802 Std
  • RMSE for EVM calculation