您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E8853A Former Product Number

產品狀態: 已停產
此產品已停產

敘述

E8853A Image

Note: Model number E8853A has been discontinued; however, the RF System Simulator feature/capability is now included in the W2200 Advanced Design System (ADS) Core.

The information below is provided for reference only.

E8853A RF System Simulator provides the ability to model a complete RF system with accurate block level models that can later be replaced with device level models for further, more detailed verification.

RF System Simulator consists of four simulation technologies:

  • Linear Simulator (customized for RF System design)
  • Harmonic Balance Simulator (customized for RF System design)
  • Circuit Envelope Simulator (used when digitally modulated spectra are needed)
  • RF Budget Analysis

Product Highlights:

  • Shur Complement Preconditioner and Enhanced Krylov Solver (see Product Description)
  • High accuracy linear and nonlinear simulations of complete RF systems
  • Built in measurements for forward and reverse power gain, intercept point, noise, dynamic range, etc. accommodate a wide range of design requirements
  • Extensive model set of amplifiers, mixers, modulators, demodulators, phase lock loop components, switches, and new Automated RF Behavioral Model Generation technology provide design flexibility while increasing simulation speed and capacity
  • Contains a unique RF system budget analysis feature that allows users to examine more than forty system measurements (TOI, 1dBc, power, gain, noise figure, etc.),at the system or device level, for each component in the system
  • Computes complete spectra including harmonics, and inter-modulation and mixer spurious noise producing highly accurate results
  • Advanced statistical design capability aids in optimizing performance and production yield
    -Automatic normalization of sensitivity analysis output
    -Optional run of final analysis after optimization run completion
    -More information: Statistical Design (E8824)

E8853A Image

Product Description:
E8853A RF System Simulator provides the ability to model an RF system with accurate block level models that can be replaced later with device level models for further verification.